KOM SK40 Ø22x100
ID 263623
- Combination shell and end mill adapters
- Series: Combination shell and end mill adapters
- Toolholder interface: SK 40
- Clamping diameter: 22 mm
- Thread in clamping diameter: M10
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Combination shell and end mill adapters |
---|---|
Series | Combination shell and end mill adapters |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Clamping diameter D1 | 22 mm |
Thread tightening bolt G | M10 |
D2 [mm] | 40 |
Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
L4 [mm] | 80.9 |
L11 [mm] | 31 |
L12 [mm] | 19 |
Weight [kg] | 1.66 |
Version
For mounting cutters with longitudinal or crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Includes tightening bolt, drive ring, and feather key
Individual
Additional sizes and customized designs are available upon request