arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER11 Mini HSK-A63x70 Illustration similar

ER11 Mini HSK-A63x70

ER collet chuck Mini

ID 1367338

Availability on demand
ER11 Mini HSK-A63x70, Toolholders
  • ER collet chuck Mini
  • Series: ER collet chuck Mini
  • Toolholder interface: HSK-A 63
  • Projecting length: 70 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER collet chuck Mini
Series ER collet chuck Mini
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
ER clamping size ER 11
Min. clamping diameter D1 [mm] 1
Max. clamping diameter D1 [mm] 7
D2 [mm] 16
D3 [mm] 16
Projecting length L1 [mm]/[inch] 70 mm / 2.8"
Projecting length L1 [mm] 70
L4 [mm] 12
L5 [mm] 44
G M8x1
Weight [kg] 1

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request