MES BT-DC 40 Ø27x35
Face mill arbors
Ident.-Nr. 1410354
MES BT-DC 40 Ø27x35, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Dual Contact variant
- Toolholder interface: BT-DC 40
- Clamping diameter: 27 mm
- Thread in clamping diameter: M12
- Projecting length: 35 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technische Details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | BT-DC 40 |
| Clamping diameter D1 | 27 mm |
| Thread tightening bolt G | M12 |
| D2 [mm] | 60.0 |
| Projecting length L1 [mm]/[inch] | 35 mm / 1.4" |
| L4 [mm] | 8.0 |
| L11 [mm] | 21.0 |
| Weight [kg] | 1.0 |
| Dual Contact variant | yes |
| Coolant-proof | yes |
| Standard length | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport
Face contact
Similar to DIN ISO 7388-2 JD/JF however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request