arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MES HSK-A63 Ø32x160 Illustration similar

MES HSK-A63 Ø32x160

Face mill arbors

ID 23000694

Availability on demand
MES HSK-A63 Ø32x160, Toolholders
  • Face mill arbors
  • Series: Face mill arbors
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 32 mm
  • Thread in clamping diameter: M16
  • Projecting length: 160 mm
  • Run-out accuracy: ≤ 0.006 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes tightening bolt
Technology Face mill arbors
Series Face mill arbors
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 32 mm
Thread tightening bolt G M16
D2 [mm] 78
Projecting length L1 [mm]/[inch] 160 mm / 6.3"
L4 [mm] 134
L11 [mm] 24
Weight [kg] 5.56

Version
For mounting cutters with crosswise slot

Run-out accuracy
≤ 0.006 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Includes tightening bolt

Individual
Additional sizes and customized designs are available upon request