arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SINO-R JIS-BT40 Ø32x98 Illustration similar

SINO-R JIS-BT40 Ø32x98

Expansion toolholder

ID 209605

Ready for shipment in 11 working days
SINO-R JIS-BT40 Ø32x98, Toolholders
  • Expansion toolholder
  • Series: SINO-R
  • Toolholder interface: JIS-BT 40
  • Clamping diameter: 32 mm
  • Projecting length: 98 mm
  • Run-out accuracy: ≤ 0,005 mm measured in the clamping bore
  • Balancing grade: G6.3 at 15,000 RPM or Umax < 1 gmm
  • Min. torque: 800 Nm
Technology Expansion toolholder
Series SINO-R
Toolholder interface JIS-BT 40
Toolholder standard DIN ISO 7388-2 JD/JF
Clamping diameter D1 32 mm
D2 [mm] 65
D3 [mm] 69.85
Projecting length L1 [mm]/[inch] 98 mm / 3.9"
L2 [mm] 61
L3 [mm] 10
L4 [mm] 47
L5 [mm] 71
G M10x1
Min. torque [Nm] 800
Weight [kg] 2.3

Version
Optimal for heavy duty milling

Run-out accuracy
≤ 0,005 mm measured in the clamping bore

Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request