AMC CON HSK-A 63 M8x50 L1=76
Thread Shank Adaptors, Conical
ID 23005018
AMC CON HSK-A 63 M8x50 L1=76, Toolholders
- Thread Shank Adaptors, Conical
- Series: Thread Shank Adaptors, Conical
- Toolholder interface: HSK-A 63
- Thread in clamping diameter: M8
- Projecting length: 76 mm
- Run-out accuracy: ≤ 0.005 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| 技术 | 圆锥形螺纹柄转接器 |
|---|---|
| 系列 | 圆锥形螺纹柄转接器 |
| 刀具夹持接口 | HSK-A 63 |
| 刀柄标准 | DIN ISO 12164-1 |
| 紧固螺钉螺纹 G | M8 |
| D2 [mm] | 13.8 |
| D3 [mm] | 23.0 |
| 伸出长度 L1 [mm]/[英寸] | 76 mm / 3.0" |
| L4 [mm] | 12.0 |
| L5 [mm] | 50.0 |
| 重量 [kg] | 0.7 |
| 防冷却剂 | 是 |
Version
For clamping screw-in milling cutters
Run-out accuracy
≤ 0.005 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request