arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AMC CYL HSK-A63 M10x150 L1=176 Illustration similar

AMC CYL HSK-A63 M10x150 L1=176

Thread Shank Adaptors, Cylindrical

ID 1313753

Availability on demand
AMC CYL HSK-A63 M10x150 L1=176, Toolholders
  • Thread Shank Adaptors, Cylindrical
  • Series: Thread Shank Adaptors, Cylindrical
  • Toolholder interface: HSK-A 63
  • Thread in clamping diameter: M10
  • Projecting length: 176 mm
  • Run-out accuracy: ≤ 0.005 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technology Thread Shank Adaptors, Cylindrical
Series Thread Shank Adaptors, Cylindrical
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Thread tightening bolt G M10
D2 [mm] 18
Projecting length L1 [mm]/[inch] 176 mm / 6.9"
L4 [mm] 150
Weight [kg] 0.955

Version
For clamping screw-in milling cutters

Run-out accuracy
≤ 0.005 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Individual
Additional sizes and customized designs are available upon request