arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AMC CYL SK40 M5x25 L1=44,1 Illustration similar

AMC CYL SK40 M5x25 L1=44,1

Thread Shank Adaptors, Cylindrical

ID 1324656

Availability on demand
AMC CYL SK40 M5x25 L1=44,1, Toolholders
  • Thread Shank Adaptors, Cylindrical
  • Series: Thread Shank Adaptors, Cylindrical
  • Toolholder interface: SK 40
  • Thread in clamping diameter: M5
  • Projecting length: 44.1 mm
  • Run-out accuracy: ≤ 0.005 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technology Thread Shank Adaptors, Cylindrical
Series Thread Shank Adaptors, Cylindrical
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Thread tightening bolt G M5
D2 [mm] 10
L4 [mm] 25
Weight [kg] 0.84

Version
For clamping screw-in milling cutters

Run-out accuracy
≤ 0.005 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport

Individual
Additional sizes and customized designs are available upon request