arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M HSK-E 40 Ø3x50 Illustration similar

TRIBOS-M HSK-E 40 Ø3x50

Polygonal toolholders

ID 205450

In stock
TRIBOS-M HSK-E 40 Ø3x50, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-Mini
  • Toolholder interface: HSK-E 40
  • Clamping diameter: 3 mm
  • Projecting length: 50 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 1.5 Nm
Technology Polygonal toolholders
Series TRIBOS-Mini
Toolholder interface HSK-E 40
Toolholder standard DIN 69893-5
Clamping diameter D1 3 mm
D2 [mm] 9.0
D3 [mm] 11.0
D4 [mm] 32.0
Projecting length L1 [mm]/[inch] 50 mm / 2.0"
L4 [mm] 22.5
L5 [mm] 23.4
L6 [mm] 30.0
Min. torque [Nm] 1.5
Weight [kg] 0.23
Standard length yes

Version
Version with access hole
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
With thread for coolant tube

Length-setting screw
Without adjustment screw for axial length adjustment