TRIBOS-R SK 40 Ø12x80
ID 235244
- Portautensili poligonali
- Serie: TRIBOS-R
- Attacco portautensile: SK 40
- Diametro di serraggio: 12 mm
- Lunghezza di proiezione: 80 mm
- Concentricità: < 0,003 mm a 2,5 x D
- Grado di bilanciatura: G2,5 a 25.000 giri/min o Umax< 1 gmm
- Coppia min.: 40 Nm
Technische Details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-R |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 49.5 |
| Projecting length L1 [mm]/[inch] | 80 mm / 3.1" |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| L5 [mm] | 60.9 |
| G | M8x1 |
| Min. torque [Nm] | 40.0 |
| Weight [kg] | 1.2 |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request