TRIBOS-RM HSK-E 25 Ø1/8"x40
Polygonal toolholders
ID 215000
TRIBOS-RM HSK-E 25 Ø1/8"x40, Toolholders
- Polygonal toolholders
- Series: TRIBOS-RM
- Toolholder interface: HSK-E 25
- Clamping diameter: 1/8"
- Projecting length: 40 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 3 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | HSK-E 25 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 1/8" |
| D2 [mm] | 20.0 |
| Projecting length L1 [mm]/[inch] | 40 mm / 1.6" |
| L2 [mm] | 31.0 |
| L4 [mm] | 30.0 |
| Min. torque [Nm] | 3.0 |
| Weight [kg] | 0.12 |
| Standard length | yes |
Version
Very stable design for fast and precise work
Rotationally symmetrical design
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Toolholder changes
For automatic toolholder changes
Coolant supply
Without thread for coolant tube connection
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request