TRIBOS-S HSK-F 63 Ø10x85
Polygonal toolholders
ID 203343
This product is being discontinued and will only be available for a limited period of time.
TRIBOS-S HSK-F 63 Ø10x85, 刀柄
- 多边形刀柄
- 系列: TRIBOS-S
- 刀具夹持接口: HSK-F 63
- 夹持直径: 10 mm
- 突出长度: 85 mm
- 回转精度: 2.5 x D 处 < 0.003 mm
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
- 最小扭矩: 20 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 16.0 |
| D3 [mm] | 18.1 |
| D4 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
| L2 [mm] | 42.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 40.0 |
| L5 [mm] | 42.2 |
| L6 [mm] | 59.0 |
| G | M8x1 |
| Min. torque [Nm] | 20.0 |
| Weight [kg] | 0.7 |
| Standard length | yes |
Version
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69893-6
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request