WHI HSK-A100 Ø8x90
Whistle Notch mountings
ID 23001869
WHI HSK-A100 Ø8x90, Toolholders
- Whistle Notch mountings
- Series: Whistle Notch mountings
- Toolholder interface: HSK-A 100
- Clamping diameter: 8 mm
- Projecting length: 90 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Technical details
Technology | Whistle Notch mountings |
---|---|
Series | Whistle Notch mountings |
Toolholder interface | HSK-A 100 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 8 mm |
D2 [mm] | 28 |
D6 [mm] | 19.5 |
Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
L2 [mm] | 36.5 |
L3 [mm] | 10 |
L4 [mm] | 61 |
G | M6 |
G1 | M8 |
Weight [kg] | 2.43 |
Version
For clamping tools with cylindrical shanks as per DIN 1835E/6359HE
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes clamping screw and length adjustment screw
Individual
Additional sizes and customized designs are available upon request