arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
ER 11 JIS-BT 30x60 图片仅供参考

ER 11 JIS-BT 30x60

ER 筒夹

ID 263430

现货供应
ER 11 JIS-BT 30x60, 刀柄
  • ER 筒夹
  • 系列: ER 筒夹
  • 刀具夹持接口: JIS-BT 30
  • 突出长度: 60 mm
  • 回转精度: 2.5 x D 处 ≤ 0.008 mm
  • 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
标配范围: 包括夹紧螺母
Technology ER collet chucks
Series ER collet chucks
Toolholder interface JIS-BT 30
Toolholder standard DIN ISO 7388-2 JD
ER clamping size ER 11
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 7.0
D2 [mm] 19.0
D3 [mm] 19.0
Projecting length L1 [mm]/[inch] 60 mm / 2.4"
Projecting length L1 [mm] 60.0
L4 [mm] 11.3
L5 [mm] 38.0
G M8x1
Weight [kg] 0.41
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request