arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MHM-IT2

MHM-IT2

Aimant de levage pour le levage horizontal des pièces à usiner
Manual permanent lifting magnets with high lift and secure holding power without external energy supply.

Advantages – Your benefits

  • Low weight at a maximum lifting performance
    Ensures an optimal utilization of the crane capacity
  • Small actuation forces for shifting the lever
    One-handed operation possible
  • High heat resistance
    Safe operation of the lifting device up to 80°C
  • Completely sealed system
    Maintenance-free with long service life
  • No external energy supply necessary
    Safe holding of the workpieces even if there is a power failure

Options and special information

  • High magnetic holding forces
    The permanent lifting magnets are manually actuated, and due to their compact and lightweight design are suitable for various fields of application, even in confined spaces. Since the outer surfaces of the housing are not magnetic, interference from chips and dust are not an issue.