arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KS-H-LH 125-360 IOL

KS-H-LH 125-360 IOL

Hydraulic long stroke vise

ID 1595866

Delivery time on request
ロングストロークバイス、標準

特長:
  • システムジョーなし
  • ニッケルメッキされたベース本体
  • IO-Linkパス測定システム
  • 空気圧によるシステムジョーへの媒体搬送
  • IO-Link インターフェース: バネ接点
  • 標準
テクニカルデータ:
  • 寸法: 125 x 360 x 110 mm
  • 片側ストローク: 55 mm
  • 230 barでのクランプ力: 40 kN
  • 作動圧力: 10 - 250 bar
  • 重量: 29 kg
Width of the clamping vise [mm] 125.0
Clamping force at 230 bar [kN] 40.0
Min. operating pressure [bar] 10.0
Max. operating pressure [bar] 250.0
Weight [kg] 29.0

Scope of delivery
Vise, operating manual; without system jaws, without fixed contact for integration into the machine control

Sensory path measurement
Detection of the base jaw positions and transfer to the machine control via IO-Link.

Pneumatic media transfer into the system jaw
For workpiece contact control via dynamic pressure or cleaning of the clamping surfaces The system jaws must be prepared accordingly by the customer.