arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
WZS GZB-S Ø12 Ø5 25° Illustration similar

WZS GZB-S Ø12 Ø5 25°

Intermediate sleeves for tool grinding toolholders

ID 207657

En stock
WZS GZB-S Ø12 Ø5 25°, Intermediate sleeves for tool grinding toolholders
  • With 25° chamfer
  • Clamping diameter: 5 mm
  • Length: 45 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S 25° Contour
Clamping diameter D1 5 mm
D2 [mm] 12.0
D3 [mm] 17.0
D4 [mm] 10.0
L10 [mm] 8.0
Weight [kg] 0.1

Version
With 25° chamfer

Individual
Additional sizes and customized designs are available upon request