arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø20 Ø3 25° Illustration similar

WZS GZB-S Ø20 Ø3 25°

Intermediate sleeves for tool grinding toolholders

ID 207685

In stock
WZS GZB-S Ø20 Ø3 25°, Intermediate sleeves for tool grinding toolholders
  • With 25° chamfer
  • Clamping diameter: 3 mm
  • Length: 51 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S 25° Contour
Clamping diameter D1 3 mm
D2 [mm] 20.0
D3 [mm] 25.0
D4 [mm] 16.0
L10 [mm] 10.0
Weight [kg] 0.1

Version
With 25° chamfer

Individual
Additional sizes and customized designs are available upon request