arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBCG-6W 38-38-18

GBCG-6W 38-38-18

6-way reversal jaws

ID 1395550

Low stock
Top jaws, standard

Product features:
  • 6-way reversible jaw carbide grip
  • For swivel and adapter plates
  • Interface 1: W-38
Side segmentation:
  • 1st side: tungsten carbide coated
  • 2nd side: Carbide-grip
  • 3rd side: Carbide grip, 3 mm step
  • 4th side: Carbide grip, 8 mm step
  • 5th side: Carbide grip, round, 8 mm step
  • 6th side: Carbide grip, round
Technical data:
  • Dimensions: 38,5 x 38,2 x 18 mm
  • Weight: 0.2 kg
Breite [mm] 38.5
Tiefe [mm] 38.2
Höhe [mm] 18.0
Gebinde Stück
Gewicht [kg] 0.2

Lieferumfang
Spanneinsatz, Befestigungsschraube