arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SCDR 81x31x12

SCDR 81x31x12

标准真空夹持技术的附件

ID 1500117

Delivery time on request
标准真空夹持技术的附件

产品特性:
  • 密封机架
  • 适用于吸面为 80 x 28 mm 的吸盘
技术参数:
  • 尺寸: 81 x 31 x 12 mm
  • 重量: 0.01 kg
Length [mm] 81.0
Width [mm] 31.0
Height [mm] 12.0
Weight [kg] 0.01

Scope of delivery
Sealing frame