arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
ST-G1/4-AG-13-MS-V

ST-G1/4-AG-13-MS-V

Accessories for standard vacuum clamping technology

ID 425111

交货期可咨询
Accessories for standard vacuum clamping technology

Product features:
  • Hose nozzle
  • Suitable for vacuum connection kit VAS VC-SMPL G1/4-IG
Technical data:
  • Inner diameter: 13 mm
  • Material: Brass
  • Surface: nickel-plated
Length [mm] 5.5
Material Brass
Inner diameter [mm] 13.0

納品内容
ホースノズル