GSK-I SW10-3/8"
Accesorios para el sistema de sujeción manual estándar
ID 1537874
Accessories for the manual clamping systems standard
Product features:
Product features:
- Hexagonal insert AF 10
- For torque wrenches with 3/8"
- With internal hex
- Suitable for: GFD
- Wrench size: 10
- Square connection: 3/8"
- Weight: 0.02 kg
Technical details
| Wrench size | 10.0 |
|---|---|
| Square connection | 3/8" |
| Weight [kg] | 0.02 |
Scope of delivery
Hexagonal insert