arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SEI M10 Illustration similar

SEI M10

TANDEM accessories

ID 402319

In stock
Clamping force block accessories

Product features:
  • Clamping insert
Side segmentation:
  • 1st side: tungsten carbide coated
  • 2nd side: Grip
  • 3rd side: Grip, 3 mm step
  • 4th side: Grip, 9 mm step
  • 5th side: Grip, round, 9 mm step
  • 6th side: Grip, round
Technical data:
  • Dimensions: 34 x 34 x 16 mm
  • Weight: 0.1 kg
Largeur [mm] 34.0
Hauteur [mm] 16.0
Profondeur [mm] 34.0
Compatible avec 250
Poids [kg] 0.1

Scope of delivery
Clamping insert (4 pieces), fastening screw