FF-T1 Z100-A4
Flansch Standard
ID 803010
Standard adapter plate
Product features:
Product features:
- Direct flange
- For hydraulically actuated power lathe chucks
- Chuck side: Z100
- Machine side: ISO 702-1 Nr. 4
- Chuck pitch circle: 82.6 mm
- Spindle pitch circle: 82.6 mm
- Height: 12 mm
- Through-hole: 61 mm
- Weight: 0.4 kg
Technical details
| Chuck side | Z100 |
|---|---|
| Machine side | ISO 702-1 Nr. 4 |
| Chuck pitch circle [mm] | 82.6 |
| Spindle pitch circle [mm] | 82.6 |
| Height [mm] | 12.0 |
| Through-hole [mm] | 61.0 |
| Weight [kg] | 0.4 |
Scope of delivery
Adapter plate, mounting screws