arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
vario M2 250

vario M2 250

Standard expansion arbor

ID 8704876

Delivery time on request
Standard expansion arbor

Product features:
  • Expansion arbor
  • Suitable for: ROTA-S plus 2.0 250
Technical data:
  • Max. rotational speed: 4200 1/min
  • Max. clamping force: 85 kN
  • Max. actuation moment: 30 Nm
  • Clamping range: 36 - 54 mm
  • Covering range: ± 0.25 mm
  • Max. clamping length: 43 mm
  • Weight: 6.1 kg
Note:
  • The expansion arbor can only be used in combination with ROTA-S plus 2.0 with ground taper
Spanndorn für ROTA-S plus 2.0 250
Min. Spann-Ø [mm] 36.0
Max. Spann-Ø [mm] 54.0
Max. Spannkraft [kN] 85.0
Max. Betätigungsmoment [Nm] 30.0
Max. Drehzahl [1/min] 4200.0
Überbrückungsbereich [mm] ± 0.25
Max. Spannlänge [mm] 43.0
Gewicht [kg] 6.1

Lieferumfang
Spanndorn vario M, Betätigungsbacken, Befestigungsschrauben, Betriebsanleitung; ohne Segmentspannbüchsen (auf Anfrage)