arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG-W 22-22-8

GBG-W 22-22-8

Grip jaw

ID 430708

In stock
Top jaws, standard

Product features:
  • Jaw, grip reversable
Technical data:
  • Dimensions: 22 x 22 x 8 mm
  • Weight: 0.02 kg
Šířka [mm] 22.0
Hloubka [mm] 8.0
Výška [mm] 22.0
Svazek kus
Vlastní hmotnost [kg] 0.02

Rozsah dodávky
Upínací čelist, upevňovací šrouby