arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-SK SW19-330 Illustration similar

SSH-SK SW19-330

Accessories lathe chucks standard

ID 1448214

Low stock
Accessories lathe chucks standard

Product features:
  • Hexagon actuation wrench
  • For manually actuation pf manual SCHUNK lathe chucks
  • With ejection mechanism
  • Short version.
  • Suitable for: ROTA-M flex 2+2 500, 630; ROTA ML flex 2+2 800, 1000, 1200
Technical data:
  • Wrench size: 19
  • Length: 330 mm
  • Weight: 2.5 kg
Hexagon 19.0
Length [mm] 330.0
Weight [kg] 2.5