arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-GL3 125-40-11.5

GBS-GL3 125-40-11.5

Stepped jaw

ID 1395577

Availability on demand
Top jaws, standard

Product features:
  • Stepped jaw, grip with profile from LANG
  • Interface 1: W-125-1
Technical data:
  • Dimensions: 125 x 40 x 11,5 mm
  • grip step: 3 mm
  • Number of grid holes: 12
  • Weight: 0.4 kg
Width [mm] 125
Depth [mm] 11.5
Height [mm] 40
Bundle piece
Weight [kg] 0.4

Scope of delivery
Top jaw, fastening screws