ISBL 80x80x38
Príslušenstvo pre štandardnú vákuovú upínaciu techniku
ID 425136
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Suction cup
- Low design
- Dimensions: 80 x 80 x 38 mm
- Suction area: 80 x 80 mm
- Weight: 0.6 kg
Technical details
| Length [mm] | 80.0 |
|---|---|
| Width [mm] | 80.0 |
| Height [mm] | 38.0 |
| Weight [kg] | 0.6 |
Scope of delivery
Suction cup