arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TBA-D 315 Illustration similar

TBA-D 315

Supporting jaws

ID 1498198

In stock
Standard chuck jaws

Product features:
  • Reversible supporting jaw
  • Jaw interface: 1.5 mm x 60°
  • Interface 1: W-160
  • Suitable for: TANDEM 2-jaw clamp size 315
Technical data:
  • Dimensions: 141,7 x 160 x 77 mm
  • Weight: 5.8 kg
Width [mm] 160.0
Height [mm] 77.0
Depth [mm] 27.0
Suitable for 315
Weight [kg] 5.8

Scope of delivery
Supporting jaws