arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KTR 250/3 Illustration similar

KTR 250/3

Top jaw blanks drilled

ID 1516433

Ready for shipment from stock
Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: Tongue and groove
  • Suitable for: TANDEM 3-jaw clamp size 250
Technical data:
  • Dimensions: 112.5 x 100 x 50 mm
  • Material: 16MnCr5
  • Weight: 3.5 kg
Length [mm] 112.5
Width [mm] 100.0
Height [mm] 50.0
Material 16MnCr5
Suitable for 250
Weight [kg] 3.5

Scope of delivery
Top jaw blanks