AB H 2010 M10
Workpiece pin
ID 1345612
AB H 2010 M10, Workpiece pin hard
- Height H: 20 mm
- Wrench size A/F: 17
- Thread G: M10
- Material: Stahl C45
- Delivery unit: 1 piece
Technical details
Thread G | M10 |
---|---|
Height H [mm] | 20.0 |
Wrench size A/F | 17.0 |
Material | Stahl C45 |
Hard | yes |
Delivery unit | 1 piece |