arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z415-A20 Illustration similar

FFV Z415-A20

Standard adapter plate

ID 836063

Delivery time on request
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z415
  • Machine side: ISO 702-1 Nr. 20
Technical data:
  • Chuck pitch circle: 474 mm
  • Spindle pitch circle: 463.6 mm
  • Height: 59 mm
  • Through-hole: 230 mm
  • Weight: 52.4 kg
Chuck side Z415
Machine side ISO 702-1 Nr. 20
Chuck pitch circle [mm] 474.0
Spindle pitch circle [mm] 463.6
Height [mm] 59.0
Through-hole [mm] 230.0
Weight [kg] 52.4

Scope of delivery
Adapter plate, mounting screws