SZKA-ST 201
Hard Claw Jaws for Bar Clamping
N.º de identificação 182152
SZKA-ST 201, Hard Claw Jaws for Bar Clamping
Product features:
Product features:
- Serration: Tongue and groove
- Groove width: 10 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
- Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Detalhes técnicos
| Product group | Hard Claw Jaws for Bar Clamping |
|---|---|
| Serration | Tongue and groove |
| Slot width N [mm] | 10.0 |
| Tab width S [mm] | 20.0 |
| Width B [mm] | 22.0 |
| Height H [mm] | 49.0 |
| Height H1 [mm] | 45.0 |
| Length L [mm] | 70.0 |
| Clamping depth T [mm] | 37.0 |
| Hole spacing b [mm] | 40.0 |
| Screws | M8 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 0.9 |