arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZAU 200/4 Illustration similar

SZAU 200/4

Universal claw jaws

ID 1457355

In stock
SZAU 200/4, Universal claw jaws

Product features:
  • Serration: 1/16" x 90°
  • Groove width: 17 mm
  • Delivery unit: 1 set = 4 pieces
Tools:
  • Would you like to know the exact clamping range on your lathe chuck? Click "Tools" and use our chuck jaw quickfinder.
Product group Universal claw jaws
Serration 1/16" x 90°
Slot width N [mm] 17.0
Width B [mm] 40.0
Height H [mm] 52.0
Length L [mm] 74.1
Clamping depth T [mm] 25.0
Thread workpiece stop G M6
Hole spacing b [mm] 35.0
Material Steel 16MnCr5, hardened
m/set [kg] 2.0