PT-S 315-2
Pendulum jaws supporting jaws
ID 191523
PT-S 315-2, Pendulum jaws supporting jaws
Product features:
Product features:
- Serration: Straight serration
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Groupe de produit | Mors palonnés Mors supports |
|---|---|
| Denture | Denture droite |
| Largeur B [mm] | 32.0 |
| Longueur L [mm] | 118.5 |
| Butée de pièce filetée G | M6 |
| Matériau | Acier 16MnCr5, trempé |
| m/pièce [kg] | 1.7 |