arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRQK 250-1 Illustration similar

TRQK 250-1

QUENTES supporting jaws

ID 150011

Delivery time on request
TRQK 250-1, QUENTES supporting jaws

Product features:
  • Serration: Tongue and groove
  • Groove width: 12 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group QUENTES supporting jaws
Serration Tongue and groove
Slot width N [mm] 12.0
Tab width S [mm] 20.0
Width B [mm] 38.0
Height H [mm] 53.0
Length L [mm] 98.0
Hole spacing a [mm] 42.0
Hole spacing b [mm] 40.0
Screws M12
Material Aluminum
m/set [kg] 0.8