arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP-HB 630 Illustration similar

SP-HB 630

Hard stepped top jaws

ID 125106

In stock
SP-HB 630, Hard stepped top jaws

Product features:
  • Serration: 3/32" x 90°
  • Groove width: 30 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard stepped top jaws
Serration 3/32" x 90°
Slot width N [mm] 30.0
Width B [mm] 75.0
Height H [mm] 88.0
Length L [mm] 174.5
Clamping depth T [mm] 30.0
Hole spacing a [mm] 44.5
Hole spacing b [mm] 50.0
Hole spacing c [mm] 50.0
Screws M24
Material Steel 16MnCr5, hardened
m/set [kg] 15.46