arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP-HB-M 400-500/4 Illustration similar

SP-HB-M 400-500/4

Hard stepped top jaws

ID 1457323

In stock
SP-HB-M 400-500/4, Hard stepped top jaws

Product features:
  • Serration: Modul 2
  • Groove width: 25.5 mm
  • Delivery unit: 1 set = 4 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Product group Hard stepped top jaws
Serration Modul 2
Slot width N [mm] 25.5
Width B [mm] 57.5
Height H [mm] 73.0
Length L [mm] 159.1
Clamping depth T [mm] 22.0
Hole spacing a [mm] 38.3
Hole spacing b [mm] 42.0
Hole spacing c [mm] 42.0
Screws M20
Material Steel 16MnCr5, hardened
m/set [kg] 13.6