arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TS 12 Illustration similar

TS 12

Single T-nut

ID 148107

In stock
TS 12, Single T-nut

Product features:
  • Groove width: 12 mm
  • Max. tightening torque: 100 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Product group Single T-nut
Slot width N [mm] 12.0
Height H [mm] 23.2
Height H1 [mm] 9.0
Max. adm. tightening torque [Nm] 100.0
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)