arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSF3 100

KSF3 100

스프링이 장착되어 있는 2-죠 클램핑 포스 블록

ID 1457382

In stock
스프링 장착 클램핑 포스 블록 표준형

제품 특징:
  • 2-죠 조임력 블록
  • 중앙 클램핑
  • 표준 스트로크
  • 베이스 죠: 미세 톱니바퀴 및 텅앤그루브
기술 데이터:
  • 치수: 100 x 100 x 69,2 mm
  • 클램핑 포스 범위: 7 - 12 kN
  • 죠당 스트로크: 2 mm
  • 최대 죠 높이: 60 mm
  • 반복 정밀도: 0.01 mm
  • 개방 압력: 6 - 9 bar
  • 스트로크당 공기 소모량: 500 cm³
  • 닫힘시/열림시 시간: 0.2 s
  • 중량: 4.5 kg
Stroke per jaw [mm] 2.0
Min. clamping force [kN] 7.0
Max. clamping force [kN] 12.0
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 60.0
Distance H [mm] 16.0
Air consumption per stroke at 6 bar [cm³] 500.0
Closing/opening time [s] 0.2
Weight [kg] 4.5

Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Clamping force range
The clamping force depends on the stroke due to the spring tension. Max. clamping force is reached in the "open" condition, min. clamping force in the "closed" condition.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)