arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSF3-F 140-Z

KSF3-F 140-Z

Verend klemkrachtblok met 2 klauwen

ID 1514324

Delivery time on request
Verend klemkrachtblok standaard

Productkenmerken
  • Klemkrachtblok met 2 klauwen
  • Met vaste klauw
  • Standaard slag
  • Coördinaatgeslepen positioneringsgaten
  • Basisklemmen: Fijne vertanding en messing en groef
Technische gegevens
  • Afmetingen: 140 x 140 x 72,7 mm
  • Klemkrachtbereik: 13.5 - 18.5 kN
  • Slag per klem: 6 mm
  • Max. klemhoogte: 60 mm
  • Rondloopnauwkeurigheid: 0.01 mm
  • Openingsdruk: 6 - 9 bar
  • Luchtverbruik per slag: 1150 cm³
  • Sluit-/openingstijd: 0.6 s
  • Gewicht: 8.1 kg
Stroke per jaw [mm] 6.0
Min. clamping force [kN] 13.5
Max. clamping force [kN] 18.5
Repeat accuracy of vise [mm] 0.01
Max. jaw height [mm] 60.0
Distance H [mm] 20.0
Air consumption per stroke at 6 bar [cm³] 1150.0
Closing/opening time [s] 0.6
Weight [kg] 8.1

Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Clamping force range
The clamping force depends on the stroke due to the spring tension. Max. clamping force is reached in the "open" condition, min. clamping force in the "closed" condition.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)