WDM-5X-BM 80-150
Base and stacking modules
ID 1398163
Workpiece direct clamping system in standard version
Product features:
Product features:
- Basic Module
- Manually actuated system
- Dimensions: 168 x 130 x 150 mm
- Pull-down force: 15 kN
- Repeat accuracy: < 0.005 mm
- Actuation torque: 15 Nm
- Weight: 7.6 kg
Technical details
| Diameter [mm] | 80.0 |
|---|---|
| Height H [mm] | 150.0 |
| Pull-down force [kN] | 15.0 |
| Actuation torque [Nm] | 15.0 |
| Repeat accuracy [mm] | < 0.005 |
| Weight [kg] | 7.6 |
Scope of delivery
Basic module, operating manual; without mounting screws, without clamping pin