SPA-B 40
Clamping pins
ID 1398345
Clamping pins standard
Product features:
Product features:
- Clamping pin with through hole
- Centering pin
- Centering diameter: 25h6
- Holding force M16: 75 kN
- Weight: 0.3 kg
Technical details
Holding force M16 [kN] | 75 |
---|---|
Repeat accuracy [mm] | < 0.005 |
Variant | Centering pin |
Weight [kg] | 0.3 |
Scope of delivery
Clamping pin; without adjustment screw