arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
TKE 255-305

TKE 255-305

Stabilizers

ID 1398469

Disponibile in magazzino
Workpiece direct clamping system in standard version

Product features:
  • Telescopic clamping unit
  • Extendable unit for lateral support of high workpieces
Technical data:
  • Compensation range: 255 - 305 mm
  • Weight: 1.95 kg
Min. compensation [mm] 255.0
Max. compensation [mm] 305.0
Weight [kg] 1.95

Scope of delivery
Telescopic clamping unit