arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDP-5X-SM 99-50

WDP-5X-SM 99-50

Stacking Modules

ID 471602

In stock
Modular clamping system for direct workpiece clamping - standard version

Product features:
  • Stacking Module
  • Integrated media transfer unit
Technical data:
  • Dimensions: Ø99 x 50 mm
  • Pull-down force: 10 - 25 kN
  • Holding force: 50 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation torque: 20 - 50 Nm
  • Weight: 3.3 kg
Height H [mm] 50.0
Min. pull down force [kN] 10.0
Max. pull down force [kN] 25.0
Holding force module interface [kN] 50.0
Min. actuating moment [Nm] 20.0
Max. actuation moment [Nm] 50.0
Repeat accuracy [mm] < 0.005
Weight [kg] 3.3

Scope of delivery
Stacking Module