ROTA DFF 180
Rotary finger chucks
Inquire now
This product can only be requested online.
Client-specific solution
Product features:
Product features:
- Rotary finger chucks
- Maximum run-out accuracies
- Piston stroke: 15 mm
- Max. clamping force: 15 kN
- Max. actuating force: 15 kN
- Max. rotational speed: 1800 1/min
Technical details
Max. rotational speed [1/min] | 1800 |
---|---|
Max. clamping force [kN] | 15 |
Max. actuating force [kN] | 15 |
Piston stroke (H) [mm] | 15 |