arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA DFF 500 Illustration similar

ROTA DFF 500

Rotary finger chucks
Available on request
Inquire now
This product can only be requested online.
Client-specific solution

Product features:
  • Rotary finger chucks
  • Maximum run-out accuracies
Technical data:
  • Piston stroke: 40 mm
  • Max. clamping force: 30 kN
  • Max. actuating force: 30 kN
  • Max. rotational speed: 2200 1/min
Max. rotational speed [1/min] 2200.0
Max. clamping force [kN] 30.0
Max. actuating force [kN] 30.0
Piston stroke (H) [mm] 40.0