ROTA HSA 315
Compensation chucks
Inquire now
This product can only be requested online.
Client-specific solution
Product features:
Product features:
- Compensation chucks
- Workpiece clamping between tips
- Stroke per jaw: 7.5 mm
- Compensation in Ø: 5 mm
- Piston stroke: 25 mm
- Max. clamping force: 120 kN
- Max. actuating force: 50 kN
- Max. rotational speed: 2500 1/min
Technical details
Max. rotational speed [1/min] | 2500 |
---|---|
Max. clamping force [kN] | 120 |
Max. actuating force [kN] | 50 |
Stroke/jaw [mm] | 7.5 |
Piston stroke (H) [mm] | 25 |
Compensation in Ø [mm] | 5 |