ROTA NCM 1400
Hybrid chuck with automatic workpiece centering
Inquire now
This product can only be requested online.
Client-specific solution
Product features:
Product features:
- Hybrid chucks
- Automatic workpiece centering
- Magnet clamping range: 300 - 1400 mm
- Centering force: 30 kN
- Chuck height: 155 mm
- Weight: 1200 kg
Technical details
Max. centering force [kN] | 30 |
---|---|
Min. magnetic clamping range [mm] | 300 |
Max. magnetic clamping range [mm] | 1400 |
Height [mm] | 155 |
Weight [kg] | 1200 |